4" Round Life Safety Fixture Ring - Raised 1/2"

Southwire #: 54C3-RED Model #: 54C3-RED

4IN RND COV 1/2IN RAISE 2.75 R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Covers are painted red to make them easily detectable as fire alarm or life safety circuits
  • Covers are painted red to make them easily detectable as fire alarm or life safety circuits
  • UL, RoHS Compliant

Specifications

Stock # 54C3-RED 54C3-RED
Model # 54C3-RED 54C3-RED
UPC # 785592116062 785592116062
Product Weight 0.2 0.09 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 3.3 (54.1) 3.3 (54.1)
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;