4" Round Flat Blank Cover W/ 1/2" Knockout

Southwire #: 54C6-R Model #: 54C6-R

4" ROUND STEEL COVER FLAT 1/2" KO-100PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • UL

Specifications

Stock # 54C6-R 54C6-R
Model # 54C6-R 54C6-R
UPC # 785592723093 785592723093
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.2 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;