4" Round Fixture Ring - Raised 2"

Southwire #: 54C3-2 Model #: 54C3-2

4" RND PAN DR FXT EAR 2-3/4" OC 2" RAISE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Fixture Ears 2.75" O.C.
  • 8-32 mounting tabs
  • UL, RoHS Compliant

Specifications

Stock # 54C3-2 54C3-2
Model # 54C3-2 54C3-2
UPC # 785592982292 785592982292
Product Height 1.46 3.71 inch cm
Product Width 1.69 4.29 inch cm
Product Weight 0.36 0.16 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.5 (221.3) 13.5 (221.3)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;