4" OCT STATIONARY FIXTURE HANGER WH 1/2"

Southwire #: 54C50-WH Model #: 54C50-WH

4" OCT STATIONARY FIXTURE HANGER WH 1/2"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting slots allow for fast installtion
  • Threaded fixture stem affixed to cover
  • For use with 1/2" conduit
  • RoHS Compliant

Specifications

Stock # 54C50-WH 54C50-WH
Model # 54C50-WH 54C50-WH
UPC # 785592116079 785592116079
Product Weight 0.364 0.17 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Color White White
Size 1/2" 1/2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;