4" OCT EXT RNG DRN 3-1/2" DP 1/2-3/4KO

Southwire #: 55181-S Model #: 55181-S

4" OCT EXT RNG DRN 3-1/2" DP 1/2-3/4KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Combination knockouts allow for greater wiring flexibility

Specifications

Stock # 55181-S 55181-S
Model # 55181-S 55181-S
UPC # 785592124784 785592124784
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.22 0.10 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 37.0 (606.4) 37.0 (606.4)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;