4" OCT BOX 1-1/2" DP MC CLAMP W/ FL BRACKET-50PK

Southwire #: 54151-FBX Model #: 54151-FBX

4" OCT BOX 1-1/2" DP MC CLAMP W/ FL BRACKET-50PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Brackets: F - Flat Vertical
  • UL, RoHS Compliant

Specifications

Stock # 54151-FBX 54151-FBX
Model # 54151-FBX 54151-FBX
UPC # 785592982049 785592982049
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Side Knockouts (1) 1/2", (4) Pryouts (1) 1/2", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;