4" Octagon Box, 2-1/8" Deep - Drawn, W/Open Splice Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54171-OPR Model #: 54171-OPR

4" OCT OPEN SPLIC BX DRN 2-1/8" DP R CLMP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Open side slots allow cable to slide down into the box and be secured by included nonmetallic cable clamps
  • Attachable side panels and a blank box cover protect and complete the connection
  • UL, RoHS Compliant

Specifications

Stock # 54171-OPR 54171-OPR
Model # 54171-OPR 54171-OPR
UPC # 785592541741 785592541741
Product Height 2.25 5.72 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.55 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 50 50
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (8) Pryouts (8) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;