4-11/16 Welded Junction Box, 2-1/8 in. Deep, 1 in. Knockouts

Southwire #: 72171-1W

11B BX 2-1/8D 1IN KO WELDED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 72171-1W 72171-1W
UPC # 785592112859 785592112859
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 2.12 0.96 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (8) 1" (8) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;