4-11/16 Welded Junction Box, 2-1/8 in. Deep, 1/2 <(>&<)> 3/4 in. Knockouts

Southwire #: 72171-SW

4-11/16 WELDED JUNCT BX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 72171-SW 72171-SW
UPC # 785592112972 785592112972
Product Height 2.125 5.40 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 1.08 0.49 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 10 10
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;