4-11/16" Square Two Gang Device Ring - Flat

Southwire #: 72C20A Model #: 72C20A

4-11/16 DEV RNG 2G FLAT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Tapped 6-32 device mounting tabs
  • UL, CUL, RoHS Compliant

Specifications

Stock # 72C20A 72C20A
Model # 72C20A 72C20A
UPC # 785592722409 785592722409
Product Height 0.31 0.79 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 1.4 0.64 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;