4-11/16" Square Two Gang Device Ring - 3/4" Raised

Southwire #: 72C18 Model #: 72C18

4-11/16INSQ.2 GANG DR RAISE 3/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Tapped 6-32 device mounting tabs
  • RoHS Compliant

Specifications

Stock # 72C18 72C18
Model # 72C18 72C18
UPC # 785592722454 785592722454
Product Height 0.75 1.91 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 1.08 0.49 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 8.8 (144.2) 8.8 (144.2)
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;