4-11/16" Square Two Gang Device Ring - 1" Raised

Southwire #: 72C19 Model #: 72C19

4-11/16 DEV RNG 2G 1IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Tapped 6-32 device mounting tabs

Specifications

Stock # 72C19 72C19
Model # 72C19 72C19
UPC # 785592722461 785592722461
Product Height 1.0 2.54 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 1.4 0.64 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 12.0 (196.6) 12.0 (196.6)
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;