4-11/16IN SQR TO RND DR FLT

Southwire #: 72EXR-F Model #: 72EXR-F

4-11/16IN SQR TO RND DR FLT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Eight mounting tabs for easy fixture alignment
  • Fixture Ears 2-3/4" O.C.
  • Not rated for ceiling fan support, static fixture load only
  • UL, RoHS Compliant

Specifications

Stock # 72EXR-F 72EXR-F
Model # 72EXR-F 72EXR-F
UPC # 785592122148 785592122148
Product Weight 0.4 0.18 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;