4-11/16" Square One Gang Device Ring - 1-1/2" Raised

Southwire #: 72C22 Model #: 72C22

4-11/16 DEV RNG 1G 1-1/2IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Tapped 6-32 device mounting tabs

Specifications

Stock # 72C22 72C22
Model # 72C22 72C22
UPC # 785592982803 785592982803
Product Height 1.5 3.81 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 1.38 0.63 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 11.0 (180.2) 11.0 (180.2)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;