4-11/16" Square Life Safety Device Box, 2-1/8" Deep - Welded, W/Conduit KO's

Southwire #: 82171-RD Model #: 82171-RD

4-11/16IN SQ 2-1/8IN DEEP BX R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 82171-RD 82171-RD
Model # 82171-RD 82171-RD
UPC # 785592124470 785592124470
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.14 0.06 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 25 25
Side Knockouts (10) 1/2" - 3/4", (2) 1" (10) 1/2" - 3/4", (2) 1"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;