4-11/16" Square Industrial Surface Cover, 1/2" Raised - Toggle

Southwire #: 72C35 Model #: 72C35

4-11/16INRS COV TOGGLE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Device mounting hardware included
  • ETL

Specifications

Stock # 72C35 72C35
Model # 72C35 72C35
UPC # 785592722751 785592722751
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.3 (168.7) 10.3 (168.7)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;