4-11/16" Square Industrial Surface Cover, 1/2" Raised - 1.62" Dia.

Southwire #: 72C40 Model #: 72C40

4-11/16IN RS COV (2) REC 1.62

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Device mounting hardware included

Specifications

Stock # 72C40 72C40
Model # 72C40 72C40
UPC # 785592999306 785592999306
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.438 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.3 (168.7) 10.3 (168.7)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;