4-11/16" Square Extension Ring, 3" Deep - Welded, No Knockouts

Southwire #: 73181-BLNK Model #: 73181-BLNK

4-11/16 BLANK EXT RING 3IN DEEP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 73181-BLNK 73181-BLNK
Model # 73181-BLNK 73181-BLNK
UPC # 785592113559 785592113559
Product Height 3.0 7.62 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 60.0 (983.3) 60.0 (983.3)
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;