Stock # | 72171-1 72171-1 | |
Model # | 72171-1 72171-1 | |
UPC # | 785592721754 785592721754 | |
Product Height | 2.13 5.41 | inch cm |
Product Width | 4.06 10.31 | inch cm |
Product Weight | 0.23 0.10 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 42.0 (688.2) 42.0 (688.2) | |
Standard Package | 25 25 | |
Bottom Knockouts | (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2" | |
Side Knockouts | (8) 1" (8) 1" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2