1" Screw Type Oil Tight Knockout Seal - Stainless Steel

Southwire #: KOS-100-OTSS Model #: KOS-100-OTSS

SCREW&BAR KO SEAL 1IN OIL TIGHT SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers

Specifications

Stock # KOS-100-OTSS KOS-100-OTSS
Model # KOS-100-OTSS KOS-100-OTSS
UPC # 785592121509 785592121509
Product Height 0.63 1.60 inch cm
Product Width 1.89 4.80 inch cm
Product Weight 0.006 0.00 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 25 25
Color Silver Silver
Size 1" 1"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;