1 Gang Snap In Wire Protection Shield

Southwire #: WPP1 Model #: WPP1

WIRE PROT SNAP 1G DEVICE RI

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Snap-in installation
  • Reusable
  • UL, CUL, RoHS Compliant

Specifications

Stock # WPP1 WPP1
Model # WPP1 WPP1
UPC # 785592412911 785592412911
Product Height 0.5 1.27 inch cm
Product Width 2.2 5.59 inch cm
Product Weight 0.63 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;