4 HANGER W/BOLT - STAINLESS

Southwire #: 9-WBAS Model #: 9-WBAS

4 HANGER W/BOLT - STAINLESS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 4"
  • Rigid Size: 4"

Specifications

Stock # 9-WBAS 9-WBAS
Model # 9-WBAS 9-WBAS
UPC # 784297015007 784297015007
Material 301 Stainless Steel 301 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;