2 BEAM CLAMP 3/8-16 THD MALLEABLE

Southwire #: 27 Model #: 27

2 BEAM CLAMP 3/8-16 THD MALLEABLE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • Zinc plated malleable iron
  • UL Listed, CSA Listed
  • Trade Size: 2"
  • Jaw Opening: 7/8"
  • Hole Thread: 3/8"-16
  • Static Load: 1300

Specifications

Stock # 27 27
Model # 27 27
UPC # 784297140273 784297140273
Product Height 2.861 7.27 inch cm
Product Width 2.861 7.27 inch cm
Product Weight 0.69 0.31 lbs kg
Material Malleable Iron Malleable Iron
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;