2 1/2 BEAM CLAMP/2" - 13

Southwire #: 29 Model #: 29

2 1/2 BEAM CLAMP/2" - 13

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • Zinc plated malleable iron
  • UL Listed, CSA Listed
  • Trade Size: 2-1/2"
  • Jaw Opening: 1-3/16"
  • Hole Thread: 1/2"-13
  • Static Load: 1700
  • UL, CUL

Specifications

Stock # 29 29
Model # 29 29
UPC # 784297140297 784297140297
Product Height 2.946 7.48 inch cm
Product Width 2.946 7.48 inch cm
Product Weight 1.15 0.52 lbs kg
Material Malleable Iron Malleable Iron
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;