Universal Breaker Locks - One Pole

Southwire #: UBL1-UPC Model #: UBL1-UPC

Used to secure 2 or 3 pole breakers from being activated

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Works with most breaker brands
  • Steel construction
  • Zinc plated or red NFPA 72, blue powder coat
  • US Patent #8,598,477

Specifications

Stock # UBL1-UPC UBL1-UPC
Model # UBL1-UPC UBL1-UPC
UPC # 785592123572 785592123572
Product Height 1.69 4.29 inch cm
Product Width 0.84 2.13 inch cm
Product Weight 0.083 0.04 lbs kg
Color Zinc Plated Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;