UNIVERSAL BREAKER LOCK, 2POLE, ZINC PLATED, 10PK

Southwire #: UBL2P Model #: UBL2P

Used to secure 2-pole breakers from being activated

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Bolt on locking bar prevents movement
  • Works with most breaker brands
  • Steel construction
  • Zinc plated
  • US Patent #8,598,477

Specifications

Stock # UBL2P UBL2P
Model # UBL2P UBL2P
UPC # 785592125033 785592125033
Product Height 0.01 0.03 inch cm
Product Width 0.07 0.18 inch cm
Product Weight 0.08 0.04 lbs kg
Color Zinc Plated Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;