Four Gang Non-Metallic Romex Box - 74 Cu. In.

Southwire #: MSB4G Model #: MSB4G

MSB4G 4 GANG DEVICE BOX 74 CU IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • One-piece, thick wall molded construction for stability and rigidity
  • Wire entrance clamps on top of bottom of box
  • Mounts to wood wood or metal studs 25g.
  • 6-32 threaded device holes
  • 42 lbs. mounting screws provided
  • UL Listed & RoHS Compliant

Specifications

Stock # MSB4G MSB4G
Model # MSB4G MSB4G
UPC # 784297017667 784297017667
Product Height 3.1 7.87 inch cm
Product Width 3.6 9.14 inch cm
Depth 7.5 19.05 inch cm
Product Weight 0.55 0.25 lbs kg
Material PVC PVC
Cubic Capacity 74.0 (1212.7) 74.0 (1212.7)
Standard Package 8 8
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;