One Gang Low Voltage Non-Metallic Box - 10.75 Cu In.

Southwire #: MSBLV1G Model #: MSBLV1G

MSBLV1G 1 GANG LOW VOLTAGE DEVICE RING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Leveling tab for easy alignment to adjaceent box
  • Heavy 42 lbs. mounting screws included
  • Horizontal or verical mount
  • 6-32 threaded device mounting holes

Specifications

Stock # MSBLV1G MSBLV1G
Model # MSBLV1G MSBLV1G
UPC # 784297017827 784297017827
Product Height 2.0 5.08 inch cm
Product Width 4.5 11.43 inch cm
Depth 6.5 16.51 inch cm
Product Weight 0.2 0.09 lbs kg
Material PVC PVC
Cubic Capacity 10.75 (176.16) 10.75 (176.16)
Standard Package 16 16
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;