Three Gang Draft Seal Ring

Southwire #: MDSK3G Model #: MDSK3G

MDSK3G DRAFT SEAL KIT, 3-GANG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works with all standard nonmetallic boxes
  • Green color easily identifiable after drwyall install
  • Eliminated need for caulking or sealents
  • Complies with IECC and LEED for envelope sealing
  • Meets NEMA OS 4 standards
  • Included foam gaskets to cover box wire clamp openings
  • UL Listed

Specifications

Stock # MDSK3G MDSK3G
Model # MDSK3G MDSK3G
UPC # 784297022067 784297022067
Product Height 1.2 3.05 inch cm
Product Width 6.6 16.76 inch cm
Depth 8.4 21.34 inch cm
Product Weight 0.2 0.09 lbs kg
Material PVC, Foam Gaskets PVC, Foam Gaskets
Standard Package 4 4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;