One Gang Draft Seal Ring

Southwire #: MDSK1G Model #: MDSK1G

MDSK1G DRAFT SEAL KIT, 1-GANG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works with all standard nonmetallic boxes
  • Green color easily identifiable after drwyall install
  • Eliminated need for caulking or sealents
  • Complies with IECC and LEED for envelope sealing
  • Meets NEMA OS 4 standards
  • Included foam gaskets to cover box wire clamp openings
  • UL Listed

Specifications

Stock # MDSK1G MDSK1G
Model # MDSK1G MDSK1G
UPC # 784297022043 784297022043
Product Height 5.75 14.61 inch cm
Product Width 4.35 11.05 inch cm
Depth 0.7 1.78 inch cm
Product Weight 0.162 0.07 lbs kg
Material PVC, Foam Gaskets PVC, Foam Gaskets
Standard Package 12 12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;