PIGTAIL, GROUNDING, GROUND SCREW/SPADE TERMINAL, GREEN, #14AWG, 8", 100PK

Southwire #: PTST14GN Model #: PTST14GN

PIGTAIL #14 THHN 8IN W/GS GREEN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Green 14 Gauge Stranded
  • Flanged Spade Terminal & Captive 10-32 Green Screw
  • 8" Length
  • UL

Specifications

Stock # PTST14GN PTST14GN
Model # PTST14GN PTST14GN
UPC # 785592993144 785592993144
Product Height 0.13 0.33 inch cm
Product Width 0.13 0.33 inch cm
Product Weight 0.19 0.09 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;