PIGTAIL, GROUNDING, GROUND SCREW/STRIPPED, GREEN, #12AWG, 12", 5PK

Southwire #: 65181340 Model #: 65181340

GPG12Q5 SOLID PIGTAILS/SCREW 5PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 12 AWG & 14 AWG Green Grounding Pigtails
  • Wire Range: # 12 SOL
  • 10/32 Grounding Screw with combination head (hex, Phillips, slotted, and #2 Robertson)
  • Stripped End
  • 8" overall length
  • 5 Pack

Specifications

Stock # 65181340 65181340
Model # 65181340 65181340
UPC # 032886791871 032886791871
Product Height 4.72 11.99 inch cm
Product Width 3.54 8.99 inch cm
Depth 1.377 3.50 inch cm
Product Weight 0.639 0.29 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;