GROUND ROD CLAMP, BRONZE, 5/8", #10-#2AWG, 5PK

Southwire #: 65183140 Model #: 65183140

Southwire ground rod clamps are used for terminating a bare copper conductor to a ground rod.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for Direct Burial
  • Also listed for use with rebar

Specifications

Stock # 65183140 65183140
Model # 65183140 65183140
UPC # 032886792045 032886792045
Product Height 2.5 6.35 inch cm
Product Width 9.5 24.13 inch cm
Material Bronze Bronze

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;