INTERSYSTEM BONDING BRIDGE, 5 POSITION, ALUMINUM, #6-#2AWG, 1EA

Southwire #: 65181740 Model #: 65181740

Southwire intersystem bonding bridges are used to bond all telephone, cable and satellite grounding conductors at a single location. Traditonal PVC covered "mount-to-house" styles and Southwire's innovative Inline Intersystem Bonding Bridge.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Conventional Intersytem Bonding Bridge includes mounting holes and weather-resistenat PVC cover

Specifications

Stock # 65181740 65181740
Model # 65181740 65181740
UPC # 032886791918 032886791918
Product Height 1.2 3.05 inch cm
Product Width 5.2 13.21 inch cm
Material PVC Cover PVC Cover

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;