4-1/2" Round Duplex Device Cover - Stainless Steel

Southwire #: FBCVR-SS-FC Model #: FBCVR-SS-FC

4-1/2IN RD FL BX HINGED DEV CVR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Locking cover tabs
  • Select tile ring or carpet flange to complete for specific application
  • Receptacle not included with cover
  • UL, RoHS Compliant

Specifications

Stock # FBCVR-SS-FC FBCVR-SS-FC
Model # FBCVR-SS-FC FBCVR-SS-FC
UPC # 785592120069 785592120069
Product Height 0.26 0.66 inch cm
Product Width 5.71 14.50 inch cm
Product Weight 1.25 0.57 lbs kg
Material Stainless Steel Stainless Steel
Standard Package 1 1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;