4-1/2" Round Concrete Tight Deep Floor Box

Southwire #: FB400C Model #: FB400C

FLUSH RND FLR BX 4IN DEEP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Side ko's offer multiple entry points into box
  • Leveling screws for depth adjustment
  • Minimum pour Depth 4"

Specifications

Stock # FB400C FB400C
Model # FB400C FB400C
UPC # 785592120014 785592120014
Product Height 4.43 11.25 inch cm
Product Width 4.87 12.37 inch cm
Product Weight 2.6 1.18 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 54 (884.8) 54 (884.8)
Standard Package 1 1
Side Knockouts (8) 1/2" & 3/4" (8) 1/2" & 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;