1-1/2" & 2" EMT, Push Install Removal Tool

Southwire #: 67602504 Model #: E-RT-3P

E-RT-3P 1-1/2"+2" EMT RMVL TOOL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • SimPush removal tools quickly slide onto SimPush fittings and allow for easy removal.
  • For use only with SimPush fittings
  • Removal tool allows for reuse of SimPush Fittings
  • Convenient molded hang tag on side of tool allow the tools to be stored together on a ring.

Specifications

Stock # 67602504 67602504
Model # E-RT-3P E-RT-3P
UPC # 032886714900 032886714900
Product Height 1.1 2.79 inch cm
Product Width 3.3 8.38 inch cm
Product Weight 0.15 0.07 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;