OCTAGON STRUT WASHER 1-3/8" O.D. FOR 1/4" OR 3/16" BOLT SIZE, 100 PACK

Southwire #: 12WFS Model #: 12WFS

Used to secures all threaded rod to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1-1/2" O.D.
  • Mounts inside strut channel
  • Electroplated zinc, steel or 304 stainless steel
  • Bolt Size: 1/4" OR 3/16"
  • RoHS Compliant

Specifications

Stock # 12WFS 12WFS
Model # 12WFS 12WFS
UPC # 785592702128 785592702128
Product Height 0.06 0.15 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.22 0.10 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;