FOUR-HOLE FLAT TEE PLATE ZINC PLTD STEEL

Southwire #: SFF60 Model #: SFF60

Used to secures two pieces of strut channel at a 90 deg angle T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc or green powder coat
  • Hole Diameter: 9/16"
  • Hole Center to Center: 1-7/8"

Specifications

Stock # SFF60 SFF60
Model # SFF60 SFF60
UPC # 785592114457 785592114457
Product Height 0.24 0.61 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.7 0.32 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 20 20
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;