CHANNEL NUT W/O SPRING 1/4-20

Southwire #: CNN-025 Model #: CNN-025

Secures fittings or other apparatus to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Spring for easy installation
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • UL Listed
  • Hole Thread: 1/4"-20

Specifications

Stock # CNN-025 CNN-025
Model # CNN-025 CNN-025
UPC # 784297015809 784297015809
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 65ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;