Cable

When you need underground transmission, Southwire HV Solutions is your best option. Our customers agree – proven by the close to four million feet of HV cable Southwire has provided for customers across North America.
Cable Features:
- XLPE Cables 69kV through 230kV with Copper and Aluminum conductors through 4,000 kcmil. Copper or Aluminum is a matter of customer preference and required current carrying capacity.
- Concentric neutrals, welded and corrugated sheathes in Copper or Aluminum and composite laminate sheathes in Copper or Aluminum cover all applications.
- XLPE cables through 345 kV on special request.
- We offer many options such as integrated or external optical fiber for distributed temperature sensing, fire retardant cable jackets and cables with the highest fault current ratings.
- Special executions include long lengths and pipe retrofit cables.
- Cables made to AEIC, ICEA, and IEC specifications.