15190T, MULTIMETER MAINTPRO BT OBSOLETE, NO REPLACEMENT

Southwire #: 59686540 Model #: 15190T

Southwire’s new Bluetooth® enabled 15190T MaintenancePRO™ multi-meter and MApp™ mobile app are taking test and measurement to a whole new level. When used together, this system provides one of the safest and most convenient ways for electrical professionals to get the job done.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bluetooth interface for downloading, viewing, and sharing on Southwire’s MApp™ mobile app
  • Onboard memory allows datalogging even when Bluetooth wireless is not connected
  • Hi-Res color display with graphing feature
  • On board memory for saving and viewing measurements and recordings
  • CAT IV 600V / CAT III 1000V, UL Listed

Specifications

Stock # 59686540 59686540
Model # 15190T 15190T
UPC # 032886957666 032886957666
Product Height 6.75 17.15 inch cm
Product Width 2.15 5.46 inch cm
Depth 3.15 8.00 inch cm
Product Weight 0.89 0.40 lbs kg
Brand MaintenancePRO™ MaintenancePRO™
Safety Rating CAT IV 600V, CAT III 1000V CAT IV 600V, CAT III 1000V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;