1/2 Ton Chain Hoist with 10 ft. Chain Fall and overload protection

Southwire #: 787444 Model #: 787444

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fused Brake Design
  • Heat Treated Load Plates and internal Components
  • Complies with ANSI /ASME, and OSHA Standards
  • Unique Zink phosphate chain design

Specifications

Stock # 787444 787444
UPC # 661165874440 661165874440
Product Height 173.0 439.42 inch cm
Product Width 5.472444 13.90 inch cm
Product Length/Depth 198.0 502.92 inch cm
Product Weight 23.809924 10.80 lbs kg
Weight UOM POUNDS POUNDS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;