/images/buttons/swirl_60.jpg/images/southwire_100x70.jpgMobile Appsmobile-applications.htm
ENU
Register Now Forgot Password?

Mobile Apps

Turn your smartphone into the most valuable tool on your belt.

In keeping with our mission to develop innovations that help make all of your projects easier and more productive, Southwire offers a series of helpful apps that put the information you need right at your fingertips.

Southwire's Mobile and Computer Application Privacy Policy.

MApp™

MApp™
Southwire’s new MApp™ mobile app works with our new Bluetooth® enabled 15190T MaintenancePRO™ multi-meter and 23090T MaintenancePRO™ clamp meter. This system is like having an electrician’s helper with you at all times.

Not only does the app allow you to safely stand back from hazardous situations like arc flash, it also provides you with one of the most powerful documentation tools you will ever need. The app lets you record and graph measured values, set high or low alarms, attach notes, pictures, and even a GPS location to your measurements. You can choose to use any combination of these features to customize a complete report about your job and email it back to the office with the press of a button.
iPhone®

SCR MAXFLO™

SCR MAXFLO™
The SCR MAXFLO™ App calculates pressure drop, fluid velocity, Reynold’s number, and friction factor for both liquid and gas. Other features include the ability to create custom projects as well as the ability to add and edit pipes, fluids, and fittings. Need to work in metric and imperial units? The SCR MAXFLO™ App has you covered. From changing pipe size on the fly to sharing your calculations with other users, the SCR MAXFLO™ App can help you work quickly and efficiently on any job site.
iPhone®

Steel Reel Return

Steel Reel Return
Returning reels to Southwire is now REEL easy. With Southwire’s Steel Reel Return App, you can:
• Request reel returns and set your preferred pick up date
• Scan reel barcodes with your smartphone camera
• Send an email to Southwire’s reel return team
• One-time registration sets your personal preferences for easy use

Please Note: This app is not intended to be used with the SIMpull REEL™ payoff system. Any requests regarding the SIMpull REEL payoff system should be directed to your electrical distributor.
iPhone® Android™ Phone

Southwire®  Pump Cable Calculator

Southwire® Pump Cable Calculator
Calculates the proper wire size or install length needed for various installation methods of pump cable, per NEC® recommendations.
iPhone® Android™ Phone

Southwire® Utility Product Catalog

Southwire® Utility Product Catalog
Southwire’s Utility Wire Catalog provides easy viewing of utility conductor and cable product information such as applications, specifications, construction and data for a particular product. The App uses an easy to navigate diagram so the user can select products based on where they are used in the utility system.
iPhone® iPad®

Medium Voltage Cable Neutral Sizing Calculator

Medium Voltage Cable Neutral Sizing Calculator
The Medium Voltage Cable Calculator helps customers size neutral wires when converting from polyethylene to cross linked polyethylene jackets.
iPhone®

VR2™ Installation Guide

VR2™ Installation Guide
Interactive installation guide for installation of Southwire's VR2TM overhead conductor.
iPhone®

SIM<i>pull</i>® 600V Calculator

SIMpull® 600V Calculator
The SIMpull® 600V Calculator provides multiple calculators within a single app that are connected by specific wire pull characteristics (i.e. Voltage Drop, Ground Wire Sizing, Phase Wire Ampacity, Phase Wire Attributes, Sidewall Tension/ Pressure and Reel Sizing) and generates individual NEC® compliant answers. Results are easily emailed.
iPhone® Android™ Phone

Wire Guide

Wire Guide
The Wire Guide app’s primary use is to help choose the correct wire and cable product for a particular application.
iPhone® iPad® Android™ Phone

Commercial Catalog

Commercial Catalog
Provides commercial catalog product data sheets, allows lookup of stock numbers, search functions, emails data sheet links as well as stock numbers
iPad®

SIM<i>pull</i> Solutions® Configurator

SIMpull Solutions® Configurator
Allows users to load a wire feeder schedule following a step by step process that will build paralleled runs with SIMpull Head® pulling grips. Users can then stack like runs or different runs on a reel and see accurate weight and reel size dimensions
iPad®

Voltage Drop

Voltage Drop
Provides multiple calculations and will help you determine the proper wire size for an electrical circuit based on the voltage drop and current carrying capacity of an electrical circuit
iPhone® iPad® Android™ Phone

Conduit Fill

Conduit Fill
Answers the question: "What size conduit do I use with fill percentage and jam probability." per the NEC®. Results can be emailed
iPhone® Android™ Phone

MC<span class="copyright"><i>AP</i>®</span> Savings

MCAP® Savings
Quickly illustrates the value of the labor cost savings when using MCAP® vs traditional MC
iPhone® Android™ Phone

Conversion Calculator

Conversion Calculator
Offers various conversion calculations: CU to AL, unit of price to another unit of price, 1 unit of measure to another unit of measure
iPhone® iPad® Android™ Phone

Partial Reel Calculator

Partial Reel Calculator
Southwire’s Partial Reel Calculator estimates the footage of wire or cable that is left on a reel. Preloaded with many cables and reels. Build your own favorite cables and reels for convenience.
iPhone® iPad® Android™ Phone

Proof Positive© Copper

Proof Positive© Copper
Southwire’s Proof Positive® Copper app helps to track your stolen wire. After Proof Positive® Copper has been stolen, enter the license key and serial number from the recovered wire. The current owner and chain of ownership will be displayed on the owners
iPhone® iPad®