
Specifications for SCR-7000
| Product | Electrolytic Tough Pitch (ETP) Copper Rod |
| Production Rate | 48 metric tons per hour |
| Standard Rod Sizes * | 8, 9.5, 12.7, 16, 18, and 25 mm |
| Cast Bar Size | 8200 mm2 |
| Casting Wheel Diameter | 3048 mm |
| Rolling Mill | 13 Stand Morgan Mill (Independently Driven Roll Stands) |
| -1 Stand = 457 mm | |
| -4 Stands = 305 mm | |
| -8 Stands = 203 mm | |
| Coil Size | 1600 mm O. D. |
| 800 mm I. D. | |
| Coil Weights | 2 to 4 metric tons |
Copper Rod Systems
Annual Production Range *
Metric Tons Per Year
mm2 bar
Metric Tons Per Hour
5 days/week
7 days/week
1355
7
34,900
45,900
2100
12
59,800
78,600
SCR-2500 3800
20
99,600
131,000
SCR-3000 3800
25
124,500
163,800
SCR-4500 5700
35
174,300
229,300
SCR-6000 7300
40
199,200
262,100
SCR-7000 8200
48
239,000
314,500