/images/product_buttons/SCR_button.jpg/images/CopperCoils2.jpgSpecifications for SCR-4500scr-copper-specs-4500.htmSpecifications for SCR-4500 Copper Rod System
ENU
Register Now Forgot Password?

Specifications for SCR-4500

 Product  Electrolytic Tough Pitch (ETP) Copper Rod
 Production Rate  35 metric tons per hour
 Standard Rod Sizes *  8, 9.5, 12.7, 16, and 18 mm
 Cast Bar Size  5430 mm2
 Casting Wheel Diameter  2438 mm
 Rolling Mill  11 Stand Morgan Mill (Independently Driven Roll Stands)
   -1 Stand = 406 mm
   -2 Stands = 305 mm
   -8 Stands = 203 mm
 Coil Size  1600 mm O. D.
   800 mm I. D.
 Coil Weights  2 to 4 metric tons

 Copper Rod Systems

 Annual Production Range *  

 Metric Tons Per Year      

 

 mm2 bar

 Metric Tons Per Hour

 5 days/week

 7 days/week

 SCR-2000

 2100

 12

61,200

 78,600

 SCR-2500

 3800

 20

102,000

 131,000

 SCR-3000

 3800

 25

 127,500

 163,800

 SCR-4500

 5430

 35

 178,500

 229,300

 SCR-6000

 6580

 40

 204,000

 262,100

 SCR-7000

 8200

 48

 244,800

 314,500

 SCR-9000

 8200

 54

 275,400

 353,800