
Specifications for SCR-AL-7000
| Product | Aluminum Rod, Electrical Conductor (EC) Grade |
| Aluminum and 6201 Alloy Aluminum | |
| Production Rate | 15 metric tons per hour |
| Standard Rod Sizes | 9.5, 12, 15 mm |
| Cast Bar Size | 6543 mm2 |
| Casting Wheel Diameter | 3048 mm |
| Rolling Mill | 11 Stand Morgan Mill |
| -1 Stands = 457 mm | |
| -2 Stands = 305 mm | |
| -8 Stands = 203 mm | |
| Coil Weights | 3400 Kg (nominal) |
|
EC and Electrical Alloys | ||||
|
Annual Production Range * Metric Tons Per Year | ||||
|
mm2 bar |
Metric Tons Per Hour |
5 days/week |
7 days/week | |
|
1048 |
2 |
9,600 |
12,600 | |
|
1700 |
3.2 |
15,360 |
20,160 | |
|
2500 |
5 |
24,000 |
31,500 | |
|
3595 |
8 |
38,400 |
50,400 | |
|
4579 |
9.5 |
45,600 |
59,850 | |
|
6543 |
13 |
62,400 |
81,900 | |
|
6543 |
15 |
72,000 |
94,500 | |
|
*Annual Production Rates Based on EC Productions | ||||
|
Annual Yeild Rates for Alloys will depend on product combinations | ||||
|
EC, Electrical and Mechnical Alloys | ||||
|
Annual Production Range * Metric Tons Per Year | ||||
|
mm2 bar |
Metric Tons Per Hour |
5 days/week |
7 days/week | |
|
1255 |
2.4 |
11,520 |
15,120 | |
|
1844 |
3.4 |
16,320 |
21,420 | |
|
2652 |
5 |
24,000 |
31,500 | |
|
*Annual Production Rates Based on EC Productions | ||||
|
Annual Yeild Rates for Alloys will depend on product combinations | ||||