32-3 1c XHHW/PVC Jacket, Power Cable, CT Rated

- 600 Volts. Copper Conductor.
- Flame Retardant Cross-Linked Polyethylene Insulation with Overall PVC Jacket.
- High-Heat, Moisture, and Sunlight Resistant, and rated for CT use.
Applications
Southwire XHHW/PVC conductors are primarily used in conduit, cable tray or other recongnized raceways for services, feeders, and branch circuit wiring as specified in the National Electrical Code. XHHW/PVC conductors are sunlight resistant and may be used in wet or dry locations at temperatures not to exceed 90°C.