Southwire's Type TC Control Cable is for use in industrial power or control circuits where small diameter, flame retardant cables are desired. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC Control Cable is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Conductors may be used in wet or dry locations at temperatures not to exceed 90°C./images/product_buttons/type_tc_control_cable_thhn_button.jpgType TC Control Cablealuminum, electrical equipment, industrial machinery, solar, wind turbine3131-4 XHHW/CPE Type TC Control Cablexhhw-cpe-type-tc-control-cable.htmType TC Control Cable. 600 Volt. Copper Conductors.FR-XLP Insulated Singles Type XHHW rated VW-1.Overall Chlorinated Polyethylene (CPE) Jacket. Heat, Moisture and Sunlight Resistant.
ENU
Register Now Forgot Password?

31-4 XHHW/CPE Type TC Control Cable

Type TC Control Cable
  • Type TC Control Cable. 600 Volt. Copper Conductors.
  • FR-XLP Insulated Singles Type XHHW rated VW-1.
  • Overall Chlorinated Polyethylene (CPE) Jacket.
  • Heat, Moisture and Sunlight Resistant.

Applications

Southwire's Type TC Control Cable is for use in industrial power or control circuits where small diameter, flame retardant cables are desired. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC Control Cable is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Conductors may be used in wet or dry locations at temperatures not to exceed 90°C.