Southwire's Golf Course Sprinkler Wire is a single conductor cable, suitable for direct burial on applications up to 600 volts for use as power control on irrigation systems.

/images/product_buttons/CL_1251_button.gifCL_12513Wire / Tracer Wirewire-tracer-wire.htm
ENU
Register Now Forgot Password?

Wire / Tracer Wire

CL_1251
  • Bare Copper Conductor
  • Polyethylene Insulation
  • -25°C to 75°C, 600 Volt

Applications

Southwire's Golf Course Sprinkler Wire is a single conductor cable, suitable for direct burial on applications up to 600 volts for use as power control on irrigation systems.